Two-wire self contained amplifier proximity sensors

EV series

Catalogs View Catalog

Specs Two-wire self contained amplifier proximity sensors EV series

Model

EV-108M

EV-112M

EV-118M

EV-130M*1

Image

Type

Shielded

DC , Shielded

Shape

M8

M12

M18

M30

Detecting distance

1.5 mm 0.06" ±10%

2.5 mm 0.10" ±10%

5 mm 0.20" ±10%

10 mm 0.39" ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm 0.04")

10 x 10 mm 0.39" x 0.39"

12 x 12 mm 0.47" x 0.47"

18 x 18 mm 0.71" x 0.71"

30 x 30 mm 1.18" x 1.18"

Hysteresis

10% max. of detecting distance

Response frequency

800 Hz

600 Hz

350 Hz

250 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at 23°C 73.4°F,
within -25 to +70°C -13 to +158°F

Control output
(switching capacity)

5 to 80 mA

5 to 200 mA

Protection circuit

Reversed polarity,surge voltage

Reversed polarity, short-circuit, surge voltage

Cable length

2 m 6.6'

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 20 % or less

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Stainless steel (SUS304)

Nickel-plated brass

Accessories

Nut × 2, toothed washer × 1, instruction manual

Weight

Approx. 42 g

Approx. 110 g

Approx. 150 g

Approx. 300 g

*1 This product does not comply with EMC directive.

Back to top

Model

EV-108U*1

EV-112U

EV-118U

EV-130U

Image

Type

Non-shielded

DC , Non-shielded

Shape

M8

M12

M18

M30

Detecting distance

4 mm 0.16" ±10%

8 mm 0.31" ±10%

15 mm 0.59" ±10%

27 mm 1.06" ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm 0.04")

20 x 20 mm 0.79" x 0.79"

30 x 30 mm 1.18" x 1.18"

50 x 50 mm 1.97"

70 x 70 mm 2.76"

Hysteresis

20% max. of detecting distance, within -10 to +70°C 14 to 158°F

Response frequency

800 Hz

600 Hz

350 Hz

250 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance,
within -10 to +70°C 14 to 158°F

-5 to +20%,
within -10 to +70°C 14 to 158°F

Control output
(switching capacity)

5 to 80 mA

5 to 200 mA

Protection circuit

Reversed polarity,surge voltage

Reversed polarity, short-circuit, surge voltage

Cable length

2 m 6.6'

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 20 % or less

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Stainless steel (SUS304)

Nickel-plated brass

Accessories

Nut × 2, toothed washer × 1, instruction manual

Weight

Approx. 42 g

Approx. 110 g

Approx. 140 g

Approx. 260 g

*1 This product does not comply with EMC directive.

Back to top

Model

EV-108MSO (2091)

EV-112MSO (2062)

EV-118MSO (2063)

EV-130MSO(2064)*1

EV-112USO (2065)

EV-118USO(2066)*1

Image

Type

Shielded

Non-shielded

Shape

M8

M12

M18

M30

M12

M18

Detecting distance

1.5 mm 0.06" ±10%

2.5 mm 0.10" ±10%

5 mm 0.20" ±10%

10 mm 0.39" ±10%

8 mm 0.31" ±10%

15 mm 0.59" ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm 0.04")

10 x 10 mm 0.39" x 0.39"

12 x 12 mm 0.47" x 0.47"

18 x 18 mm 0.71" x 0.71"

30 x 30 mm 1.18" x 1.18"

50 x 50 mm 1.97"

Hysteresis

10% max. of detecting distance

20% max. of detecting distance, within -10 to +70°C 14 to 158°F

Response frequency

800 Hz

600 Hz

350 Hz

250 Hz

600 Hz

350 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at 23°C 73.4°F,
within -25 to +70°C -13 to +158°F

±10% max. of detecting distance,
within -10 to +70°C 14 to 158°F

Control output
(switching capacity)

5 to 80 mA

5 to 200 mA

Protection circuit

Reversed polarity, surge voltage

Reversed polarity, short-circuit, surge voltage

Cable length

500 mm19.685"

Rating

Power voltage

12 to 24 VDC

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Case material

Stainless steel (SUS304)

Nickel-plated brass

Weight

Approx. 30 g

Approx. 55 g

Approx. 95 g

Approx. 245 g

Approx. 55 g

Approx. 140 g

*1 This product does not comply with EMC directive.

Back to top

Model

EV-12M*1

EV-18M*1

EV-30M*1

Image

Type

AC , Shielded

Shape

M12

M18

M30

Detecting distance

2.5 mm 0.10" ±10%

5 mm 0.20" ±10%

10 mm 0.39" ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm 0.04")

12 x 12 mm 0.47" x 0.47"

18 x 18 mm 0.71" x 0.71"

30 x 30 mm 1.18" x 1.18"

Hysteresis

10% max. of detecting distance

Response frequency

25 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at 23°C 73.4°F,
within -25 to +70°C -13 to +158°F

Control output
(switching capacity)

5 to 200 mA

Protection circuit

Short-circuit

Cable length

2 m 6.6'

Rating

Power voltage

24 to 240 VAC, 50/60 Hz

Current consumption (leakage
current)

1.3 mA max. (at 240 VAC)

Residual voltage

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Nickel-plated brass

Accessories

Nut × 2, toothed washer × 1, instruction manual

Weight

Approx. 110 g

Approx. 150 g

Approx. 300 g

*1 This product does not comply with the EMC directive.

Back to top