Two-wire self contained amplifier proximity sensors
EV series
Main Unit, Shielded Type, M18 EV-18M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EV-18M*1 | |||
Type | AC , Shielded | |||
Shape | M18 | |||
Detecting distance | 5 mm 0.20" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 18 x 18 mm 0.71" x 0.71" | |||
Hysteresis | 10% max. of detecting distance | |||
Response frequency | 25 Hz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, | |||
Control output | 5 to 200 mA | |||
Protection circuit | Short-circuit | |||
Cable length | 2 m 6.6' | |||
Rating | Power voltage | 24 to 240 VAC, 50/60 Hz | ||
Current consumption (leakage | 1.3 mA max. (at 240 VAC) | |||
Residual voltage | ― | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Nickel-plated brass | |||
Accessories | Nut × 2, toothed washer × 1, instruction manual | |||
Weight | Approx. 150 g | |||
*1 This product does not comply with the EMC directive. |