Two-wire self contained amplifier proximity sensors
EV series
Main Unit, Unshielded Type, M18 EV-118UC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EV-118UC | |||
Type | DC , Non-shielded | |||
Shape | M18 | |||
Detecting distance | 15 mm 0.59" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 50 x 50 mm 1.97" | |||
Hysteresis | 20% max. of detecting distance, within -10 to +70°C 14 to 158°F | |||
Response frequency | 350 Hz | |||
Operation mode | N.C. | |||
Temperature characteristics | ±10% max. of detecting distance, | |||
Control output | 5 to 200 mA | |||
Protection circuit | Reversed polarity, short-circuit, surge voltage | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 20 % or less | ||
Current consumption (leakage | Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Residual voltage | Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Nickel-plated brass | |||
Accessories | Nut × 2, toothed washer × 1, instruction manual | |||
Weight | Approx. 140 g |