Two-wire self contained amplifier proximity sensors
EV series
EV-118M Specially Ordered EV-118MSO(2063)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EV-118MSO (2063) | |||
Type | Shielded | |||
Shape | M18 | |||
Detecting distance | 5 mm 0.20" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 18 x 18 mm 0.71" x 0.71" | |||
Hysteresis | 10% max. of detecting distance | |||
Response frequency | 350 Hz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, | |||
Control output | 5 to 200 mA | |||
Protection circuit | Reversed polarity, short-circuit, surge voltage | |||
Cable length | 500 mm19.685" | |||
Rating | Power voltage | 12 to 24 VDC | ||
Current consumption (leakage | Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Residual voltage | Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Case material | Nickel-plated brass | |||
Weight | Approx. 95 g |