Two-wire self contained amplifier proximity sensors
EV series
EV-112U Specially Ordered EV-112USO(2065)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EV-112USO (2065) | |||
Type | Non-shielded | |||
Shape | M12 | |||
Detecting distance | 8 mm 0.31" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 30 x 30 mm 1.18" x 1.18" | |||
Hysteresis | 20% max. of detecting distance, within -10 to +70°C 14 to 158°F | |||
Response frequency | 600 Hz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance, | |||
Control output | 5 to 200 mA | |||
Protection circuit | Reversed polarity, short-circuit, surge voltage | |||
Cable length | 500 mm19.685" | |||
Rating | Power voltage | 12 to 24 VDC | ||
Current consumption (leakage | Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Residual voltage | Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Case material | Nickel-plated brass | |||
Weight | Approx. 55 g |