Spatter-resistant,two-wire proximity sensors
EV-F series
Specs Spatter-resistant,two-wire proximity sensors EV-F series
Model |
EV-112F |
EV-118F |
EV-130F |
EV-112FSO(2073)*1 |
EV-118FSO(2074)*1 |
|||
Image |
|
|
|
|
|
|||
Type |
Spatter-resistant/Shielded |
|||||||
Shape |
M12 |
M18 |
M30 |
M12 |
M18 |
|||
Detecting distance |
2.5 mm0.098"±10% |
5.0 mm±10% |
10 mm 0.39" ±10% |
2.5 mm0.098"±10% |
5.0 mm±10% |
|||
Detectable object |
Ferrous metals (see Characteristics for nonferrous metals) |
|||||||
Standard target |
12 x 12 mm 0.47" x 0.47" |
18 x 18 mm 0.71" x 0.71" |
30 x 30 mm 1.18" x 1.18" |
12 x 12 mm 0.47" x 0.47" |
18 x 18 mm 0.71" x 0.71" |
|||
Hysteresis |
15% max. of detecting distance |
|||||||
Response frequency |
600 Hz |
350 Hz |
250 Hz |
600 Hz |
350 Hz |
|||
Operation mode |
N.O. |
|||||||
Temperature characteristics |
±10% max. of detecting distance at 23°C 73.4°F, |
|||||||
Control output |
5 to 200 mA |
|||||||
Protection circuit |
Reversed polarity, short-circuit, surge voltage |
|||||||
Cable length |
2 m 6.6' |
|||||||
Rating |
Power voltage |
12 to 24 VDC, Ripple (P-P) 20 % or less |
||||||
Current consumption (leakage |
Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) |
|||||||
Residual voltage |
Residual voltage: 3.6 V max. (with 2-m 6.6' cable) |
|||||||
Environmental resistance |
Enclosure rating |
IP67 |
||||||
Ambient temperature |
-25 to +80 °C -13 to 176 °F (No freezing) |
|||||||
Relative humidity |
35 to 95 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
1,000 m/s2, 3 times in each of the X, Y, and Z directions |
500 m/s2, 3 times in each of the X, Y, and Z directions |
1,000 m/s2, 3 times in each of the X, Y, and Z directions |
||||
Case material |
Fluoro-chemical-coated brass |
|||||||
Accessories |
Screw nut x 2, |
|||||||
Weight |
Approx. 110 g |
Approx. 150 g |
Approx. 300 g |
Approx. 110 g |
Approx. 150 g |
|||
*1 This product does not comply with the EMC directive. These models are connector type. |