Separate Amplifier Proximity Sensor
ES series
Amplifier Unit, Expansion Unit, PNP ES-M2P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ES-M2P*1 | |||
Type | One-line expansion system | |||
Shape | Expansionunit | |||
Operation mode | N.O./N.C. switch-selectable | |||
Timer function | 10-ms delay / timer OFF switchable*2 | |||
Output | PNP | |||
Output | Control output | PNPopen collector 100 mA max. 26.4 V, residual voltage 1 V max. | ||
Disconnection alarm output | ―*3 | |||
Response time | 1 ms max. | |||
Temperature characteristics | Within ±8% of detecting distance at +23°C 73.4°F when within 0 to 50°C 32 to 122°F temperature range | |||
Sensitivity adjustment | 25-turn trimmer | |||
Protection circuit | Reverse power connection protection, output overcurrent protection, output surge protection | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Current/power consumption | 25 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F*4 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 35 g (including nuts and 2-m 9.8' cable) | |||
*1 The ES-M1(P)/M2(P) cannot be connected to the EH-422, 430, 440 or 290. |