Proximity sensors with in-cable amplifiers

EM series

Catalogs View Catalog

Specs Proximity sensors with in-cable amplifiers EM series

Model

EM-030

EM-038

EM-005

EM-054

EM-080

EM-010

EM-014

Image

Type

Shielded

Shape

3 mm 0.12" dia Cylindrical.

3.8 mm 0.15" dia Cylindrical.

M5 Threaded

5.4 mm 0.21" dia Cylindrical.

8 mm 0.31" dia Cylindrical.

M10 Threaded

M14 Threaded

Detecting distance

0.6 mm 0.02" ±15%

0.8 mm 0.031" ±15%

1.0 mm 0.04" ±15%

1.2 mm 0.05" ±10%

2.0 mm 0.08" ±10%

4.0 mm 0.16" ±10%

Detectable object

Ferrous metals (see Characteristics for non-ferrous metals)

Standard target
(iron, t=1 mm 0.04")

5 x 5 mm 0.20"

6 x 6 mm 0.24"

10 x 10 mm 0.39" x 0.39"

15 x 15 mm 0.59" x 0.59"

Hysteresis

10% max. of detecting distance

Response frequency

1.2 kHz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at +23°C 73.4°F, within -10 to +70°C 14 to 158°F

Display indicator

Red LED

Output

NPN

Control output

NPN: 200 mA (40 V) max., Residual voltage: 1 V max.

Housing

Stainless steel

Cr-plated brass

Rating

Power voltage

10.8 to 30 VDC, Ripple (P-P) 10 % or less*1

Current consumption

12 mA or less

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Weight

Approx. 36 g (including nuts and 2-m 6.6' cable)

Approx. 38 g (including nuts and 2-m 6.6' cable)

Approx. 40 g (including nuts and 2-m 6.6' cable)

Approx. 42 g (including nuts and 2-m 6.6' cable)

Approx. 50 g (including nuts and 2-m 6.6' cable)

Approx. 60 g (including nuts and 2-m 6.6' cable)

*1 Make sure that the power voltage stays within 10.8 V to 30 V even if it is affected by ripple effects.

Back to top

Model

EM-030P

EM-038P

EM-005P

EM-054P

EM-080P

EM-010P

EM-014P

Image

Type

Shielded

Shape

3 mm 0.12" dia Cylindrical.

3.8 mm 0.15" dia Cylindrical.

M5 Threaded

5.4 mm 0.21" dia Cylindrical.

8 mm 0.31" dia Cylindrical.

M10 Threaded

M14 Threaded

Detecting distance

0.6 mm 0.02" ±15%

0.8 mm 0.031" ±15%

1.0 mm 0.04" ±15%

1.2 mm 0.05" ±10%

2.0 mm 0.08" ±10%

4.0 mm 0.16" ±10%

Detectable object

Ferrous metals (see Characteristics for non-ferrous metals)

Standard target
(iron, t=1 mm 0.04")

5 x 5 mm 0.20"

6 x 6 mm 0.24"

10 x 10 mm 0.39" x 0.39"

15 x 15 mm 0.59" x 0.59"

Hysteresis

10% max. of detecting distance

Response frequency

1.2 kHz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at +23°C 73.4°F, within -10 to +70°C 14 to 158°F

Display indicator

Red LED

Output

PNP

Control output

PNP: 200 mA (30 V) max., Residual voltage: 1 V max.

Housing

Stainless steel

Cr-plated brass

Rating

Power voltage

10.8 to 30 VDC, Ripple (P-P) 10 % or less*1

Current consumption

20 mA or less

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Weight

Approx. 36 g (including nuts and 2-m 6.6' cable)

Approx. 38 g (including nuts and 2-m 6.6' cable)

Approx. 40 g (including nuts and 2-m 6.6' cable)

Approx. 42 g (including nuts and 2-m 6.6' cable)

Approx. 50 g (including nuts and 2-m 6.6' cable)

Approx. 60 g (including nuts and 2-m 6.6' cable)

*1 Make sure that the power voltage stays within 10.8 V to 30 V even if it is affected by ripple effects.

Back to top