High-accuracy Positioning Sensor
EG series
Sensor Head SH-422
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-422*1 | |||
Type | Standard Non-shielded Cylindrical & Threaded | |||
Shape | ø22×35 Cylindrical + Threaded | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 25 x 25 mm 0.98" x 0.98"*2 | |||
Stable detecting range | 0 to 9 mm 0.35" | |||
Maximum detecting distance | 22 mm 0.87" | |||
Repeatability | 0.008 mm 0.0003"*2 | |||
Hysteresis | 0.02 mm 0.0008"*2 | |||
Temperature characteristics | 0.08%/°C*2 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 195 g | |||
*1 The EG-547(W) cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822. |