High-accuracy Positioning Sensor
EG series
Sensor Head SH-416
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-416 | |||
Type | Standard Non-shielded Cylindrical & Threaded | |||
Shape | ø14.5×20 Cylindrical + Threaded | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 20 x 20 mm 0.79" x 0.79"*1 | |||
Stable detecting range | 0 to 6 mm 0.24" | |||
Maximum detecting distance | 15 mm 0.59" | |||
Repeatability | 0.005 mm 0.0002"*1 | |||
Hysteresis | 0.015 mm 0.0006"*1 | |||
Temperature characteristics | 0.08%/°C*1 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 73 g | |||
*1 Above values obtained when the detecting distance is set at 50% of the maximum stable detecting distance. |