Built-in Amplifier Proximity Sensor for Non-ferrous Metals

ED series

Catalogs View Catalog

Specs Built-in Amplifier Proximity Sensor for Non-ferrous Metals ED series

Model

ED-118M

ED-130M

ED-118U

ED-130U

Image

Type

Shielded

Non-shielded

Shape

M18Threaded type

M30Threaded type

M18Threaded type

M30Threaded type

Detecting distance

5 mm 0.20" ±15%

11 mm 0.43" ±15%

20 mm 0.79" ±15%

Detectable object

All metals *1

Standard target (aluminum, t=1 mm 0.04")

18 x 18 mm 0.71" x 0.71"

30 x 30 mm 1.18" x 1.18"

50 x 50 mm 1.97"

70 x 70 mm 2.76"

Hysteresis

15% max. of detecting distance

Response frequency

100 Hz

150 Hz

200 Hz

150 Hz

Operation mode

N.O.

Indicator lamp

Operation indicator: Red LED, Stable operation indicator: Green LED

Temperature characteristics

±20% max. of detecting distance at 23°C 73.4°F, within 0 to 50°C 32 to 122°F

Control output

NPN open collector 100 mA max. (40 V max.), Residual voltage: 1 V max.

Protection circuit

Reversed polarity, surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

35 mA or less

Environmental resistance

Enclosure rating

IP67

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Nickel-plated brass

Accessories

Screw nut x 2,
toothed washer x 1

Weight

Approx. 150 g (including 2-m 6.6' cable and nuts)

Approx. 300 g (including 2-m 6.6' cable and nuts)

Approx. 140 g (including 2-m 6.6' cable and nuts)

Approx. 270 g (including 2-m 6.6' cable and nuts)

*1 When detecting ferrous metals, the detecting distance may decrease.

Back to top