Inductive Gauging Sensor
AS series
Sensor Head AH-305
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AH-305 | |||
Type | General-use sensor head | |||
Amplifier unit | AS-440-01 | |||
Shape | Cylindrical, diameter: 5.4 | |||
Measuring range | 0 to 1 mm 0.04" | |||
Analog output voltage | Output voltage | 0 to 1V | ||
Straight line range | ― | |||
Impedance | 100 Ω | |||
Resolution | 0.1% of F.S. | |||
Linearity | ±1% of F.S. | |||
Response | 3.3 kHz (-3 dB) | |||
Temperature | Sensor head | 0.03% of F.S./°C*1 | ||
Temperature characteristics | Amplifier unit | 0.05% of F.S./°C*1 | ||
Rating | Power voltage | 110/120/220/240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 5VA | |||
Environmentalresistance | Enclosure rating | Sensor head | IP67 | |
Operating ambient temperature | -10 to +60°C 14 to 140°F, No freezing | |||
Amplifier unit | 0 to +50°C 32 to 122°F | |||
Environmental resistance | Relative humidity | 35 to 85 % RH (No condensation) | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Sensor head | Approx 45 g | ||
Weight (including cord) | Amplifier unit | Approx 320g | ||
*1 When the distance between the sensor head and the target is within 50% of the measurement range. |