Digital Display Compact Laser Thrubeam Sensor

LX2 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Thrubeam Type Laser Detection Sensor - IB series

Sensor Head LX2-12W

LX2-12W - Sensor Head

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Specifications

Model

LX2-12W

Display range

0 to 300 mm 11.81"

Repeatability

5 µm (2 Mil)*1

Minimum detectable object

Opaque object with a 0.1 mm (3.9 Mil) dia.

Environmental resistance

Ambient light

Incandescent lamp: 10,000 lux, Fluorescent lamp: 10,000 lux

Ambient temperature

0 to +50 °C 32 to 122 °F (No condensation)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Material

Zinc die-cast

Weight

Transmitter: Approx. 110 g, Receiver: Approx. 70 g
(including 2-m 6.6' cable)

*1 Resolution obtained when the number of measurements to average is set to 64.

Data Sheet (PDF) Other Models