Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LB-72W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LB-72W | |||
Type | High-resolution Controller | |||
Reference distance | 40 mm 1.57" | |||
Measuring range | ±10 mm ±0.39" | |||
Output | Laser Class | FDA (CDRH) 21CFR Part 1040.10 | Class IIIb Laser Product | |
IEC 60825-1 | Class 1 Laser Product | |||
Light source | Type | Invisible infrared semiconductor laser | ||
Pulse duration | 15 µs | |||
Wavelength | 780 nm | |||
Output | ― | |||
Spot diameter (with white paper) | 1.0 mm dia. | |||
Linearity (with white paper) | 1% of F.S.*1 | |||
Resolution (at LO mode with white paper at reference distance) | 2 µm 0.08 Mil (at 60 ms)/ | |||
*1 When the measuring range is 80 mm (LB-12W: 20 mm). Target: white mat paper |