Multi-Purpose CCD Laser Micrometer
IG series
Specs Multi-Purpose CCD Laser Micrometer IG series
|
Model |
IG-010 |
IG-028 |
|||
|
Image |
|
|
|||
|
Operation principle |
CCD method |
||||
|
Light source |
Wavelength |
660 nm (Visible light semiconductor laser) |
|||
|
FDA |
Class 1*1 |
||||
|
IEC/JIS |
Class 1 |
||||
|
Mounting distance |
0 to 1000 mm 39.37" |
0 to 1500 mm 59.06" |
|||
|
Measurement range |
10 mm 0.39" |
28 mm 1.10" |
|||
|
Sampling cycle |
980 µs (When the number of times for averaging is set to [hsp]: 490 µs) |
||||
|
Minimum detectable object |
High sensitivity mode |
ø0.1 mm ø0.003" (Setting distance: 100 mm 3.94")*2 |
|||
|
Standard mode |
ø0.2 mm ø0.007" (Setting distance: 40 mm 1.57" or less), |
ø0.2 mm ø0.007" (Setting distance: 50 mm 1.97" or less), |
|||
|
Repeatability |
5 µm 0.20 Mil (Setting distance: 100 mm 3.94") |
5 µm 0.20 Mil (Setting distance: 100 mm 3.94") |
|||
|
Linearity |
±0.28 % of F.S. (±28 µm ±1.10 Mil)*4 |
±0.1 % of F.S. (±28 µm ±1.10 Mil)*4 |
|||
|
Temperature characteristics |
±0.03 % of F.S./°C (±3 µm ±0.12 Mil/°C)*5 |
±0.01 % of F.S./°C (±3 µm ±0.12 Mil/°C)*5 |
|||
|
Operation indicator |
Transmitter |
Optical axis alignment indicator: Green LED, Power indicator: Green LED |
|||
|
Receiver |
Optical axis alignment indicator: Green LED, Position monitor: Dual bar LED (Red, Green) |
||||
|
Environmental resistance |
Enclosure rating |
IP67 |
|||
|
Ambient light |
Incandescent lamp: 5,000 lux, Sunlight: 5,000 lux*6 |
||||
|
Ambient temperature |
-10 to +45 °C 14 to 113 °F (No freezing) |
||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||
|
Material |
Case |
Zinc die-cast (Lower case), PBT (Upper case), Polyarylate (PAR) (Display part), SUS304 (Metallic part) |
|||
|
Lens cover |
Glass |
||||
|
Cable |
PVC |
||||
|
Accessories |
Transmitter × 1, Receiver × 1, Sensor head cables (2 m 6.56') × 2 |
||||
|
Weight |
Approx. 380 g (including supplied items) |
Approx. 500 g (including supplied items) |
|||
|
*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |
|||||
|
Model |
IG-1000 |
IG-1500 |
|||
|
Image |
|
|
|||
|
Type |
DIN rail mount |
Panel mount |
|||
|
Main unit/Expansion unit |
Main unit |
||||
|
Analog output |
Yes |
||||
|
Power consumption |
Normal |
2700 mW or less (at 30 V: 90 mA or less)*1 |
2880 mW or less (at 30 V: 96 mA or less)*1 |
||
|
Power saving function (HALF) |
2300 mW (at 30 V: 77 mA or less)*1 |
||||
|
Power saving function (ALL) |
2200 mW (at 30 V: 74 mA or less)*1 |
||||
|
Digital display method |
Dual 7-seg display |
Dual 7-seg display |
|||
|
Display range |
-99.999 to +99.999, -99.99 to +99.99, -99.9 to +99.9, -99 to +99 (selectable) |
||||
|
Display resolution |
1 µm 0.04 Mil, 10 µm 0.39 Mil, 100 µm 3.94 Mil, 1,000 µm 39.37 Mil (selectable) |
||||
|
Output |
Judgement output |
NPN (PNP) open collector x3ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less, |
|||
|
Response time (judgement output) |
1.96 to 4031.72 ms *3 |
||||
|
Edge check output |
NPN (PNP) open collector x1ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less, |
||||
|
Analog output |
Voltage output |
Output range |
±5 V (full scale 10 V) |
||
|
Output resistance |
100 Ω |
||||
|
Maximum load resistance |
― |
||||
|
Repetition accuracy |
±1 mV |
||||
|
Display accuracy |
±0.05% of F.S. |
||||
|
Temperature characteristics |
±0.005% of F.S./°C |
||||
|
Update cycle |
Same as sensor head sampling cycle |
||||
|
Response time |
Same as Response time (judgement output) |
||||
|
Time constant |
10 µs (90 % response)*4 |
||||
|
Current output |
Output range |
4-20 mA (full scale 16 mA) |
|||
|
Output resistance |
― |
||||
|
Maximum load resistance |
350 Ω |
||||
|
Repetition accuracy |
±1.5 µA |
||||
|
Display accuracy |
±0.25% of F.S. |
||||
|
Temperature characteristics |
±0.01% of F.S./°C |
||||
|
Update cycle |
Same as sensor head sampling cycle |
||||
|
Response time |
Same as Response time (judgement output) |
||||
|
Time constant |
30 µs (90 % response)*4 |
||||
|
Input |
Gain input |
Input time: 20 ms or more, Response delay time: 120 ms or less (Nonvolatile memory (EEPROM) 1.5 s or less) |
|||
|
Reset input |
Input time: 20 ms or more, Response delay time: 20 ms or less |
||||
|
Timing input |
Input time: 2 ms or more, Response delay time: 2 ms or less |
||||
|
Zero shift input |
Input time: 20 ms or more, Response delay time: 20 ms or less |
||||
|
Bank A input/Bank B input |
Input time: 20 ms or more, Response delay time: 20 ms or less *3 |
||||
|
Laser emission stop input |
Input time: 2 ms or more, Response delay time: 2 ms or less |
||||
|
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 %, Class 2 or LPS |
|||
|
Environmental resistance |
Pollution degree |
2 |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||
|
Material |
Main unit case/Front sheet: Polycarbonate, Key top: Polyacetal, Cable: PVC |
||||
|
Accessories |
Main body × 1, Instruction manual × 1 |
Main body × 1, Panel mounting bracket × 1, Front protection cover × 1, |
|||
|
Weight |
Approx. 150 g (including supplied items) |
Approx. 170 g (including supplied items) |
|||
|
*1 The power consumption with slave units installed is the total of each amplifier unit's power consumption. |
|||||