Multi-Purpose CCD Laser Micrometer
IG series
Extension cable for all expansion units and adapters (300 mm) OP-35361
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-35361 | |||
Type | Expansion cable | |||
Applicable product | KV | |||
Length | 300 mm 11.81" | |||
Note | For the total expansion unit/QL adapter, Cannot be used with the KL-N10V. | |||
Weight | Approx. 10 g |