Multi-Purpose CCD Laser Micrometer
IG series
Sensor Head IG-028
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IG-028 | |||
Operation principle | CCD method | |||
Light source | Wavelength | 660 nm (Visible light semiconductor laser) | ||
FDA | Class 1*1 | |||
IEC/JIS | Class 1 | |||
Mounting distance | 0 to 1500 mm 59.06" | |||
Measurement range | 28 mm 1.10" | |||
Sampling cycle | 980 µs (When the number of times for averaging is set to [hsp]: 490 µs) | |||
Minimum detectable object | High sensitivity mode | ø0.1 mm ø0.003" (Setting distance: 100 mm 3.94")*2 | ||
Standard mode | ø0.2 mm ø0.007" (Setting distance: 50 mm 1.97" or less), | |||
Repeatability | 5 µm 0.20 Mil (Setting distance: 100 mm 3.94") | |||
Linearity | ±0.1 % of F.S. (±28 µm ±1.10 Mil)*4 | |||
Temperature characteristics | ±0.01 % of F.S./°C (±3 µm ±0.12 Mil/°C)*5 | |||
Operation indicator | Transmitter | Optical axis alignment indicator: Green LED, Power indicator: Green LED | ||
Receiver | Optical axis alignment indicator: Green LED, Position monitor: Dual bar LED (Red, Green) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux, Sunlight: 5,000 lux*6 | |||
Ambient temperature | -10 to +45 °C 14 to 113 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Case | Zinc die-cast (Lower case), PBT (Upper case), Polyarylate (PAR) (Display part), SUS304 (Metallic part) | ||
Lens cover | Glass | |||
Cable | PVC | |||
Accessories | Transmitter × 1, Receiver × 1, Sensor head cables (2 m 6.56') × 2 | |||
Weight | Approx. 500 g (including supplied items) | |||
*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |