Thrubeam Type Laser Detection Sensor
IB series
Amplifier Unit, DIN Rail Type IB-1050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IB-1050 | |||
Type | DIN rail mount | |||
Main unit/Expansion unit | Expansion unit | |||
Head compatibility | Yes | |||
Display | Display resolution | 0.01 %, 0.1 %, 1 % (switchable) | ||
Display range | –99.999 to 99.999, –99.99 to 99.99 | |||
Digital display method | Dual7-segmentdisplay | |||
Operating indicators | Judgment indicator: 2-color (green/red) LED (HI, GO, LO) | |||
Analog output voltage | No | |||
Analog current output | ||||
Control Input | Bank switch input, zero shift input | Non-voltage input *1 | ||
Control input | Zero shift input | |||
Laser emission stop input | ||||
Timing input | ||||
Reset input | ||||
Adjust input | ||||
Control output | Judgment output (check output) | Open collector (NPN/PNP switchable, N.O./N.C. switchable) *2 | ||
Power supply | Power consumption | 2400 mW or less (at 30 V, 80 mA max.) *3 *4 (including analog current output) | ||
Power voltage | Supplied from main unit *3 | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -10 to +50 °C (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, compound amplitude 1.5 mm, 2 hours each for X, Y, Z axes | |||
Material | Main unit case/Front panel: polycarbonate, keytop: polyacetal, cable: PVC | |||
Weight | Approx. 140 g (including accessories) | |||
*1 The four external input wires are assigned with desired inputs. |