High-Accuracy Digital Contact Sensor
GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Speed Controller (For the GT2-PA12KL/PA12L) OP-88062
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88062 | |||
Type | Speed Controller (Low stress) | |||
Overview | For adjusting the air for air push type. Adjusts the spindle extension speed. | |||
Applicable product | GT2-PA12KL/PA12L | |||
Number included | 1 | |||
Weight | Approx. 0.6 g |