High-Accuracy Digital Contact Sensor
GT2 series
Stylus type General-purpose Flange attachment Sensor head GT2-P12F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-P12F*1 | |||
Detection system | Scale Shot System II, absolute (no tracking errors) type | |||
Measuring range | 12 mm 0.47" | |||
Resolution | 0.5 μm 0.02 Mil | |||
Indicated accuracy | 2 µm 0.08 Mil (p-p)*2 | |||
Measuring force | Downward mounting | 1.0 N*3 | ||
Side mounting | 0.95 N*3 | |||
Upward mounting | 0.9 N*3 | |||
Sampling cycle | 4 ms | |||
Mechanical response | 10 Hz*2 | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | IP67G (JIS)*4, IP67 (IEC), NEMA Type 13*4 | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2 (IEC60068-2-27) | |||
Materials | Main body | Main body case: SUS 303, Status indicator: PET, Sensor head-relay connector cable: PUR, Relay connector: PBT | ||
Dust boot | NBR | |||
Contact | SUS304, SUS440C*5 | |||
Sensor head cable | Optional (connect to relay connector) | |||
Weight | Approx. 45 g (excluding cable)*6 | |||
*1 Note: You may not be able to connect the sensor head to the amplifier unit depending on when the amplifier unit was purchased. For details, contact your local sales office. |