High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head, Low Measuring Force Type GT2-H32L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-H32L | |||
Detection system | Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error) | |||
Measuring range | 32 mm 1.26" | |||
Resolution | 0.5 μm 0.02 Mil | |||
Indicated accuracy | 3 µm 0.12 Mil (p-p)*1 | |||
Measuring force | Downward mounting | 1.2 N*2 | ||
Side mounting | 0.9 N*2 | |||
Upward mounting | 0.6 N*2 | |||
Sampling cycle | 1 ms | |||
Mechanical response | 5 Hz*1 | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | - | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Materials | Main body | Main body cast: Zinc die-casting, Indicator: Polyarylate | ||
Dust boot | - | |||
Contact | TYPE304, 440C Stainless steel*3 | |||
Sensor head cable | Optional (connect to the M8 connector) | |||
Weight | Approx. 270 g (excluding cable) | |||
*1 Value when the ambient temperature is 20 °C 68 °F. |