High-Accuracy Digital Contact Sensor

GT2 series

Catalogs View Catalog

PC APPLICATION "GT Monitor" GT2-H1

GT2-H1 - PC APPLICATION "GT Monitor"

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

GT2-H1

Operating System

Windows 8.1 Update/Proupdate (32bit/64 bit)
Windows 7 Home Basic / Home Premium / Professional / Ultimate (SP1 or better, 32bit/ 64bit)
Windows XP Home Edition/Professional (SP3 or better、32bit)One OS must be installed.

Supported languages

Japanese / English / German

CPU

Windows 8.1/ Windows 7: Needs to be compliant with system requirements for OS.
Windows XP: Pentium III or better Clock speed 1 GHz or faster

Memory capacity

Windows 8.1/ Windows 7: Needs to be compliant with system requirements for OS.
Windows XP: 512 MB or more (1GB or more is recommended)

Available hard disk space

1 GB or more

Display

Resolution 1024 × 768 pixel or higher,
display color High Color (16bit) or higher

PC interface

Over USB2.0 or RS-232C(Serial) port

Note

.NET Framework 4.0 or 4.5 needs to be installed *1 .

*1 If .NET Framework is not installed, .NET Framework 4.0 or 4.5 will be installed when GT2-H1 installed.

Data Sheet (PDF) Other Models