High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head Cable, Straight Type 20 m GT2-CH20M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-CH20M | |||
Type | Head cable | |||
Applicable product | GT2 Series | |||
Cable end | M8 straight - e-con | |||
Length | 20 m 65.62' | |||
Note | The cable can be cut as desired. If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). | |||
Weight | Approx. 680 g |