High-Accuracy Digital Contact Sensor
GT2 series
Power Cable, Connector Type 2 m GT2-CA2M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-CA2M | |||
Type | Connector type amplifier cable | |||
Applicable product | GT2 Series | |||
Length | 2 m 6.56' |