High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head, Air Cylinder Model GT2-A12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-A12 | |||
Detection system | Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error) | |||
Measuring range | 12 mm 0.47" | |||
Resolution | 0.5 μm 0.02 Mil | |||
Indicated accuracy | 2 µm 0.08 Mil (p-p)*1 | |||
Measuring force | Downward mounting | 1.2 N*2 | ||
Side mounting | 1.1 N*2 | |||
Upward mounting | 1.0 N*2 | |||
Sampling cycle | 1 ms | |||
Fluid used | Dry air | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | IP67*3 | ||
Pressure resistance | 1 MPa | |||
Applied pressure range | 0.25 to 0.5 MPa | |||
Ambient temperature | 0 to +55 °C 32 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2 (IEC60068-2-27) | |||
Materials | Main body | Main body case: Zinc die-casting; Cylinder part: Aluminium alloy; | ||
Dust boot | NBR | |||
Contact | TYPE304, 440C Stainless steel*4 | |||
Sensor head cable | Optional (connect to the M8 connector) | |||
Weight | Approx. 145 g (excluding cable) | |||
*1 Value when the ambient temperature is 20 °C 68 °F. |