High-Accuracy Digital Contact Sensor
GT2 series
Amplifier main unit supporting multi-head connection GT2-500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-500 | |||
Mounting method | DIN-rail mount*1 | |||
Main unit/expansion unit | Main unit | |||
Power supply voltage | 20 to 30 VDC, including 10 % ripple (P-P) (GT2-550 power supplied from the main unit), Class 2 | |||
Response time | hsp(3)/5/10/100/500/1,000 ms | |||
Number of expandable units | Maximum of 3 units including the main unit | |||
Rating | Power consumption | 4,800 mW, 160.0 mA or less at 30 V | ||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Materials | Main body | Main body case: polycarbonate, Cable: PVC | ||
Weight | Approx. 140 g | |||
*1 When connecting the DL Series and expansion units, always connect them when the amplifier units is connected to the DIN-rail and use the end unit (OP-26751 included with the DL Series). |