General Purpose Digital Contact Sensor
GT series
Connector Cable M8 Straight 2m OP-85498
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85498 | |||
Type | Connector Cable | |||
Applicable product | M8 connector sensor | |||
Cable end | M8 straight - M8 straight | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyvinyl chloride (PVC) | |||
Weight | Approx. 55 g |