High Power Digital Ultrasonic Sensors
FW series
L-shaped relay connector OP-51691
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-51691 | |||
Type | L-shaped relay connector | |||
Environmental resistance | Ambient temperature range | -25 to +70 °C -13 to +158 °F (No freezing) | ||
Vibration resistance | 10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours each in the X, Y, and Z axis | |||
Weight | Approx. 70 g |