High Power Digital Ultrasonic Sensors
FW series
Sensor Head FW-H07
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FW-H07 | |||
Type | Standard type | |||
Detecting area | 150 to 700 mm 5.9" to 27.6"*1 | |||
Response speed | 300 ms | |||
Temperature characteristics | 0.25% of F.S./°C *2*3 | |||
Indicator lamp | Operation indicator (orange) x1 (Turns on when the power is turned on.) | |||
Dimensions | M18 x P1, Length= 63.5 mm 2.50" | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +70 °C -13 to 158 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Brass-nickel plating, PBT, Polyurethane, Polyamide resin | |||
Accessories | M18 nut: 2, Head cable: 2 m 6.6', Standard Mounting Bracket (FW-B01) | |||
Weight | Approx. 89 g | |||
*1 Less stable zones of approx. 2% of F.S. exist at both ends of the detecting range. |