Built-in amplifier photoelectric sensors

PZ-V/M series

Catalogs View Catalog

Specs Built-in amplifier photoelectric sensors PZ-V/M series

Model

PZ-M51

PZ-M61

PZ-M11

PZ-M31

PZ-M71

PZ-V11

PZ-V31

PZ-V71

Image

Type

Thrubeam

Polarized
retro-reflective.

Intelligent reflective

Output

NPN

Detecting distance

10 m 32.8'*1

0.1 to 1.5 m
0.3' to 4.9'
(When R-5
reflector is used)*1

5 to 100 mm0.20" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)*1

5 to 300 mm0.20" x 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)*1

20 to 900 mm
0.79" x 35.43"
(300 x 300 mm
11.81" x 11.81"
white mat paper)*1

5 to 100 mm0.20" x 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)*1

5 to 300 mm0.20" x 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)*1

20 to 900 mm
0.79" x 35.43"
(300 x 300 mm
11.81" x 11.81"
white mat paper)*1

Setting distance

30 to 100 mm1.18" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)

40 to 300 mm1.57" to 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)

150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper)

30 to 100 mm1.18" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)

40 to 300 mm1.57" to 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)

150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper)

Light source.

Red LED

Infrared LED

Red LED

Infrared LED

Sensitivity adjustment

1-turn trimmer (230°)

Automatic push button

Response time

1.5 ms max.

2 ms max.

1 ms max.

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Output and power: Orange LED, Stable operation: Green LED*2

Output: orange LED, stable operation: green LED

Control output

100 mA (24 V) max., Residual voltage: 1 V max.

Digital monitor

7-segment, 3-digit red LED

Protection circuit

Reversed polarity, overcurrent protection, surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Power consumption

T: 24 mA max. , R: 27 mA max.

34 mA max.

30 mA max.

38 mA max.

37 mA max.

45 mA max.

Environmental resistance

Enclosure rating

IP67

Ambient light

Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max.

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 6 times in each of the X, Y, and Z directions

Case material

Glass-fiber reinforced plastic

Accessories

Reflector R-5

Weight

T: Approx. 50 g, R: Approx. 50 g (including 2-m 6.6' cable)

Approx. 55 g (including 2-m 6.6' cable)

Approx. 55 g (including 2-m 6.6' cable).

Approx. 70 g (including 2-m 6.6' cable)

Approx. 55 g (including 2-m 6.6' cable)

Approx. 70 g (including 2-m 6.6' cable)

*1 The detecting distance is obtained with the maximum sensitivity.
*2 The transmitter of the PZ-M51 features a power indicator only.

Back to top

Model

PZ-M51P

PZ-M61P

PZ-M11P

PZ-M31P

PZ-M71P

PZ-V11P

PZ-V31P

PZ-V71P

Image

Type

Thrubeam

Polarized
retro-reflective

Intelligent reflective

Output

PNP

Detecting distance

10 m 32.8'*1

0.1 to 1.5 m
0.3' to 4.9'
(When R-5
reflector is used)*1

5 to 100 mm0.20" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)*1

5 to 300 mm0.20" x 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)*1

20 to 900 mm
0.79" x 35.43"
(300 x 300 mm
11.81" x 11.81"
white mat paper)*1

5 to 100 mm0.20" x 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)*1

5 to 300 mm0.20" x 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)*1

20 to 900 mm
0.79" x 35.43"
(300 x 300 mm
11.81" x 11.81"
white mat paper)*1

Setting distance

30 to 100 mm1.18" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)

40 to 300 mm1.57" to 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)

150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper)

30 to 100 mm1.18" to 3.94" (100 x 100 mm3.94" x 3.94"white mat paper)

40 to 300 mm1.57" to 11.81" (100 x 100 mm3.94" x 3.94"white mat paper)

150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper)

Light source.

Red LED

Infrared LED

Red LED

Infrared LED

Sensitivity adjustment

1-turn trimmer (230°)

Automatic push button

Response time

1.5 ms max.

2 ms max.

1 ms max.

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Output and power: Orange LED, Stable operation: Green LED*2

Control output

100 mA (24 V) max., Residual voltage: 1 V max.

Digital monitor

7-segment, 3-digit red LED

Protection circuit

Reversed polarity, overcurrent protection, surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Power consumption

T: 24 mA max. , R: 27 mA max.

34 mA max.

30 mA max.

38 mA max.

37 mA max.

45 mA max.

Environmental resistance

Enclosure rating

IP67

Ambient light

Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max.

Incandescent lamp: 3,000 lux max., Sunlight: 20,000 lux max.

Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max.

Incandescent lamp: 3,000 lux max., Sunlight: 20,000 lux max.

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 6 times in each of the X, Y, and Z directions

Case material

Glass-fiber reinforced plastic

Accessories

Reflector R-5

Weight

T: Approx. 50 g, R: Approx. 50 g (including 2-m 6.6' cable)

Approx. 55 g (including 2-m 6.6' cable)

Approx. 70 g (including 2-m 6.6' cable)

Approx. 55 g (including 2-m 6.6' cable)

Approx. 70 g (including 2-m 6.6' cable)

*1 The detecting distance is obtained with the maximum sensitivity.
*2 The transmitter of the PZ-M51 features a power indicator only.

Back to top