Built-in amplifier photoelectric sensors

PZ-V/M series

Catalogs View Catalog

Landscape Mounting Bracket PZ-B11

PZ-B11 - Landscape Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-B11

Type

Horizontal mounting bracket

Applicable product

For the standard (square) cable type

Number included

1 unit

Material

Mounting bracket: SUS304Screw: Stainless steel

Weight

Approx. 20 g

Data Sheet (PDF) Other Models