Built-in amplifier photoelectric sensors

PZ-V/M series

Catalogs View Catalog

Connector Cable M8 Straight 2-m PVC OP-42187

OP-42187 - Connector Cable M8 Straight 2-m PVC

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Specifications

Model

OP-42187

Overview

Connector cable for M8 connector sensor.

Applicable product

M8 connector sensor

Cable end

M8 straight - Loose wire

Length

2 m 6.56'

Material

Cable: Polyvinyl chloride (PVC)

Data Sheet (PDF) Other Models