Built-in amplifier photoelectric sensors
PZ-V/M series
Built-in amplifier photoelectric sensors PZ-V/M series
The PZ-V/M Series automatically increases power when dirty, is in a durable resin housing, has background suppression, and is unaffected by color or angle. It has a range of up to 10m (32.8') and offers hard wired, M8 connector, and M12 connector cable options.
Features
- Detections are unaffected by variations in target color or angle
- Excellent resistance to dust and dirt
- One touch, fully automatic calibration
- Unaffected by highly reflective target backgrounds
- 40 model variations available including quick disconnect types
- High-power red LED(Except for PZ-M71/V71)
RECOMMENDED
Latest Technology
Increased stability and performance that lasts