Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Mounting Position Adjuster PZ-S10A

PZ-S10A - Mounting Position Adjuster

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-S10A

Type

Mounting Position Adjuster

Applicable product

PZ-B21A, B22A, B31, B32, B23, B24, B25 (PZ-G Series), PZ-B21, B22, B31, B32 (PZ-V/M Series)

Number included

1 unit

Material

Shaft: SUS303, Plastic parts: Polyamide

Note

- When mounting to the height adjustment tool,purchase the side mounting bracket as well.

Weight

Approx. 105 g

Data Sheet (PDF) Other Models