Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Side Mounting Bracket PZ-B31

PZ-B31 - Side Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-B31

Type

Side mounting bracket (horizontal mounting L)

Applicable product

For the standard (square) cable type

Number included

1 unit

Material

Mounting bracket: SUS304Screw: Stainless steel

Weight

Approx. 20 g

Data Sheet (PDF) Other Models