Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Side Mounting Bracket PZ-B25

PZ-B25 - Side Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-B25

Type

Side mounting bracket (vertical mounting)

Applicable product

For hex-shaped

Number included

1 unit

Material

SUS304

Note

For the hex-shaped sensor, 1 M18 nut is included with the main unit.

Weight

Approx. 30 g

Data Sheet (PDF) Other Models