Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Standard Mounting Bracket PZ-B02

PZ-B02 - Standard Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

PZ-B02

Type

Standard L-shaped mounting bracket (plus shaped)

Applicable product

Standard (square) type (Supports M8 L-shaped connector cable only)

Number included

1 unit

Material

Mounting bracket: SUS304 Screw: Stainless steel

Weight

Approx. 20 g

Data Sheet (PDF) Other Models