Built-in amplifier photoelectric sensors
PZ-G series
Standard Mounting Bracket PZ-B01A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-B01A | |||
Type | L-shaped mounting bracket (small) | |||
Applicable product | For the standard (square) cable type | |||
Number included | 1 unit | |||
Material | Mounting bracket: SUS304, Screw: Stainless steel | |||
Weight | Approx. 10 g |