Built-in amplifier photoelectric sensors
PZ-G series
Connector Cable M8 L-shaped 2-m PUR OP-88070
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88070 | |||
Overview | This is a relay connector cable with M8 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M8 connector sensor | |||
Cable end | M8 L-shaped connector - M8 straight connector | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 70 g |