Built-in amplifier photoelectric sensors
PZ-G series
Connector Cable: M8-M8 Straight, 2 m, PUR OP-88069
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88069 | |||
Type | Cable for Separate Amplifier Models: For Amplifier (Connector Type) | |||
Overview | This is a connector cable for the M8 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M8 connector sensor | |||
Cable end | M8 - M8 straight | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 70 g |