Built-in amplifier photoelectric sensors
PZ-G series
Reflector R-2L OP-84219 (R-2L)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84219 | |||
Overview | Reflector (R-2L) used with polarized retro-reflective photoelectric sensor. | |||
Applicable product | Polarized retro-reflective photoelectric sensor | |||
Number included | 1 pcs. | |||
Material | Reflector: Acrylic, Base: ABS | |||
Note | PZ-G Series fixing optional tool reflective mirror (1). | |||
Weight | Approx. 20 g |