Heavy-duty Photoelectric Sensors

PX series

Catalogs View Catalog

Specs Heavy-duty Photoelectric Sensors PX series

Model

PX-H71*1

PX-H71G*2

PX-H71TZ*4

PX-H72*1

PX-H72G*2

PX-H61

PX-H61G*4

Image

Data Sheet (PDF)

Download

Download

Download

Download

Download

Download

Download

Type

M8 Thrubeam Standard

M8 Thrubeam Armored

M8 Thrubeam Hex-shaped

M12 Thrubeam Standard

M12 Thrubeam Armored

M12 Reflective Standard

M12 Reflective Armored

Light source LED

Red 4-eleant LED
(Wavelength:635 nm)

Infrared LED
(Wavelength:870 nm)

Red 4-element LED
(Wavelength:635 nm)

Detecting distance

TURBO

4 m 13.1'

10 m 32.8'

400 mm 15.7"

SUPER

6 m 19.7'

15 m 49.2'

600 mm 23.6"

ULTRA

12 m 39.4'

30 m 98.4'

1200 mm 47.2"

MEGA

20 m 65.6'

40 m 131.2'

2000 mm 78.7"

Detectable object

ø4 mm ø0.16" Opaque materials

ø7.5 mm ø0.30"
Opaque materials

Spot diameter

Approx. 15 x 15 mm 0.59"
at 100 mm 3.94"
Approx. 65 x 65 mm 2.56"
at 500 mm 19.69"

Environmental resistance

Enclosure rating

IEC: IP68/JEM: IP68g/NEMA: 4X, 6P, 13/DIN: IP69K

Ambient light

Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Case material

Housing :SUS303 (Plastic parts:PMP, POM) Lens :BK7

Accessories

Screw nut (SUS303) x 4, toothed washer (SUS304) x 2

Screw nut (SUS303) x 2, toothed washer (SUS304) x 2

Screw nut (SUS303) x 4, toothed washer (SUS304) x 2

Screw nut x 2,
toothed washer x 1

Weight

Approx. 80 g (Including cable)

Approx. 250 g*3 (Including cable)

Approx. 88 g (Including cable)

Approx. 90 g (Including cable)

Approx. 260 g (Including cable)

Approx. 80 g*3 (Including cable)

Approx. 220 g*3 (Including cable)

*1 The PX-H71 and the H71TZ are available with a 10 m 32.8' cable for both transmitter and receiver.
*2 The PX-H72 is available with a 30 m 98.4' cable for the transmitter and 10 m 32.8' cable for the receiver.
*3 The PX-H71G, H72G and H61G have SUS304 spiral protective tube on the cables.
*4 Contact KEYENCE for cable length variations of spiral types.

Back to top

Model

PX-10

PX-10C

Image

Data Sheet (PDF)

Download

Download

Type

Cable type

Connector type

Output

NPN

Response time

500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA)

Output selection

LIGHT-ON/DARK-ON

Indicator lamp

- Operation indicator:Red LED x 2, DSC orange LED x 1
- Dual digital monitor:Dual 7-segment display
[Preset value (4-digit green LED) and current value (4-digit red LED) illuminated together,
current value range:0 to 65504, excess gain:0 P to 999 P]
- Hold function:Possible to display both peak and bottom hold values. Selectable from 5 variations.
- Bar LED monitor [Excess gain displayed (85% to 115% in 7 steps)]
- Scaling display

Detection mode

Light intensity (automatic sensitivity-tracking function provided)/ [Limit light intensity/output monitor]

Shift function

Variable between –1999 and 9999

Timer function

Timer OFF/OFF-delay/ON-delay/One-shot/ON-delay, OFF-delay/ON-delay, One-shot
Timer duration selectable:1 ms to 9999 ms
Maximum error against the setting value:10% max.

Control output

NPN open-collector 40 V, 100 mA max. for an output/100 mA max. for two outputs, residual voltage 1 V max.

External input

Input time 2 ms (ON)/20 ms (OFF) min.

Interference prevention

Up to 4 units (in all power modes)*1

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 10 % or less, Class2*2

Power consumption

Standard mode:50 mA max. at 24 V/55 mA max. at 12 V
Power saving mode:40 mA max. at 24 V/45 mA max. at 12 V

Environmental resistance

Enclosure rating

IEC: IP67/JEM: IP67/NEMA: 4X

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)*3

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Case material

Housing:PBT, display:PSU, display cover/connector cover:SUS304, radiator plate:SUS304, gasket:NBR

Weight

Approx. 100 g (Including cable)

Approx. 50 g

*1 The received light intensity may vary somewhat when the sensor head's cable layout is changed, so redo the sensitivity setting when changing the layout. The interference prevention function is affected
somewhat when using multiple units installed adjacent to each other. Fine-tune the sensitivity (increase the setting) for adjacent layouts.
*2 Use a 24 VDC power voltage when using a head light transmitting cable of 3 m 9.8' or more (PX-H71/H71TZ) or 10 m 32.8' or more (PX-H72).
*3 When using multiple units connected adjacently, the ambient temperature varies with the conditions below.
2 to 4 Units: -10 to +50 °C 14 to 122 °F, 5 to 17 Units: -10 to +45 °C 14 to 133 °F.

Back to top