Heavy-duty Photoelectric Sensors
PX series
Heavy-duty Photoelectric Sensors PX series
High-Power Photoelectric Sensor
Resistant to Oil and Water
The PX Series has high power and is highly robust. It features stainless steel sensing heads that are water and oil resistant along with an amplifier that provides dual outputs. It has a range of up to 40m (131.2') and offers hard wired and M12 connector cable options.
Features
Water-resistant and Oil-resistant IP68G/IP69K Structure
Outstanding resistance to harsh environments thanks to the new "vacuum packed" structure
The sensing heads are completely backfilled under vacuum with transparent epoxy resin. This ensures maximum adhesion with the cable and lens, and eliminates the risk of liquid penetration.
Impressive Thrubeam Strength
Confirming constant presence of an engine block
High-power MEGA mode
Using the high power MEGA mode, the PX family can operate reliably up to 40 m (131.2'). In addition to long distance detection, the high power of the PX easily penetrates oil, grease, dust, dirt and other obstructions.
Washdown Resistant Amplifier
The IP67 amplifier provides added protection [NEMA Type 4x] against water.
With a waterproof amplifier, choosing an installation location is easy
A quick disconnect cable option is also available