Amplifier Separate Type Photoelectric Sensor
PS series
Transmissive Sensor Head, General-purpose Type, Long-distance PS-55
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-55*1 | |||
Type | Long-range, Thrubeam | |||
Detecting distance | TURBO | 4,000 mm 157.48"*2 | ||
FINE | 2,000 mm 78.74" | |||
Light source | Infrared LED | |||
Smallest detectable object | TURBO | 2.0 dia.*3 | ||
FINE | 1.0 dia.*3 | |||
Environmental resistance | Enclosure rating | IP64 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH | |||
Weight | Approx. 30 g (including 2-m 6.6' cable) | |||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |