Amplifier Separate Type Photoelectric Sensor
PS series
Reflective Sensor Head, General-purpose Type, Long-distance PS-49C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-49C*1 | |||
Type | Definite reflective | |||
Detecting distance | TURBO | - | ||
FINE | 32 to 53 mm 1.26" to 2.09" | |||
Light source | Red LED | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH | |||
Weight | Approx. 30 g (including 2-m 6.6' cable) | |||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |