Amplifier Separate Type Photoelectric Sensor
PS series
Recommended Replaceable Products: Amplifier Separate Type Photoelectric Sensor - PS-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, AC Type PS-26
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-26*1 | |||
Type | AC type | |||
Output | NPN | |||
Sensitivity adjustment | 1-turn trimmer (240°) | |||
Response time | Approx. 12 ms | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Output | Control output | SPST-NO Relay contact | ||
Stability output | ― | |||
Protection circuit | ||||
Indicator lamp | Output: Red LED, Stable operation: Green LED | |||
Timer | ― | |||
Rating | Power voltage | 85 to 240 VAC 50/60 Hz | ||
Current/power consumption | 1.5 VA max. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 120 g | |||
*1 This product does not comply with the EMC directive. |