Amplifier Separate Type Photoelectric Sensor
PS-T series
Recommended Replaceable Products: Amplifier Separate Type Photoelectric Sensor - PS-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Zero-line Expansion Unit PS-T0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-T0 | |||
Type | 0-line connection | |||
Output | NPN | |||
Response time | 660 µs to1.2 ms *1 | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output indicator: Red LED, Stable operation indicator: Green LED, Calibration indicator: Yellow LED | |||
Timer function | ON-delay: 40 ms, OFF-delay: 40 ms, Timer OFF (switch-selectable) | |||
External calibration input signal | ― | |||
Control output | ―*2 | |||
Stability output | ―*3 | |||
Protection circuit | Reverse polarity protection, Over-current protection, Surge absorber | |||
Multiple connections to expansion units | Up to 16 expansion units can be connected (a total of 17 units) | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*4 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Body/Cover: Polycarbonate | |||
Weight | Approx. 20 g*5 | |||
*1 The response speed varies depending on the number of units connected. |