Amplifier Separate Type Photoelectric Sensor

PS-N series

Catalogs View Catalog

Specs Amplifier Separate Type Photoelectric Sensor PS-N series

Model

PS-55*1

PS-55C*1

PS-05*1

PS-58*1

PS-52*1

PS-52C*1

PS-56*1

Image

Type

Long-range, Thrubeam

Free-positioning, Thrubeam

Cylindrical, Thrubeam

Thin, small, Thrubeam

Detecting distance

TURBO

4,000 mm 157.48"*2

-

600 mm 23.62"*2

-

FINE

2,000 mm 78.74"

700 mm 27.56"

300 mm 11.81"

Light source

Infrared LED

Smallest detectable object

TURBO

2.0 dia.*3

-

0.3 dia.*3

-

FINE

1.0 dia.*3

0.5 dia.*3

0.3 dia.*3

Environmental resistance

Enclosure rating

IP64

IP67

-

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH

Weight

Approx. 30 g (including 2-m 6.6' cable)

*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.)
*2 Use FINE MODE for models which do not feature TURBO MODE.
*3 Gives the size of the object which can be detected at the maximum detecting distance.

Back to top

Model

PS-201*1

PS-201C*1

PS-202*1

Image

Type

Teflon®-sheathed, Thrubeam

Detecting distance

TURBO

4,000 mm 157.48"*2

1,000 mm*2

FINE

2,000 mm 78.74"

500 mm 19.69"

Light source

Infrared LED

Smallest detectable object

TURBO

1.2 dia.*3

0.5 dia.*3

FINE

0.8 dia.*3

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH

Weight

Approx. 40 g (including 2-m 6.6' cable)

*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.)
*2 Use FINE MODE for models which do not feature TURBO MODE.
*3 Gives the size of the object which can be detected at the maximum detecting distance.

Back to top

Model

PS-45*1

PS-46*1

PS-48*1

PS-205*1

PS-206*1

Image

Type

Long-range, Reflective

Thin, small, Reflective

Cylindrical, Reflective

Teflon®-sheathed, Reflective

Detecting distance

TURBO

400 mm*2

-

400 mm 15.75"*2

-

FINE

200 mm 7.87"

100 mm 3.94"

25 mm 0.98"

200 mm 7.87"

70 mm 2.76"

Light source

Infrared LED

Red LED

Environmental resistance

Enclosure rating

IP64

-

IP67

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH

Weight

Approx. 30 g (including 2-m 6.6' cable)

Approx. 40 g (including 2-m 6.6' cable)

Approx. 60 g (including 2-m 6.6' cable)

*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.)
*2 Use FINE MODE for models which do not feature TURBO MODE.

Back to top

Model

PS-47*1

PS-47C*1

PS-49*1

PS-49C*1

Image

Type

Definite reflective

Detecting distance

TURBO

-

FINE

10 ± 4 mm 0.39" ±0.16"

32 to 53 mm 1.26" to 2.09"

Light source

Red LED

Environmental resistance

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

-10 to +50 °C 14 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH

Weight

Approx. 30 g (including 2-m 6.6' cable)

*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.)

Back to top

Model

PS-N11N

PS-N12N

PS-N11CN

PS-N12CN

PS-N10

Image

Type

Cable

M8 connector

Zero line

Output

NPN

-

Main unit/Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

I/O

Control outputs

1 output

None*3

External input

1 input

None

1 input

None

Output selection

LIGHT-ON/DARK-ON (switch-selectable)

Timer function

Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, Timer duration selectable: 1 ms to 9999 ms, Maximum error against the setting value: ±10% max.

Control output

NPN open collector 30 V, (without expansion) 100 mA max., (with expansion) 20 mA max,
residual voltage 1 V max. (when the out current is 10 mA or less)/2 V max. (when the output current is 10 to 100 mA)

Number of interference prevention units

4 for TURBO/SUPER/ULTRA/MEGA (When set to DOUBLE, the number of interference-prevention units will be doubled)

Response time

500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA)

External input

Input time 2 ms (ON)/20 ms (OFF) or more*1

Case size

H 32.6 mm 1.28"× W 9.8 mm 0.39" × L 78.7 mm 3.1"

Unit expansion

Up to 16 units (Up to 17 units including 1 main unit can be connected in total.)

Protection circuit

Reverse polarity protection, Over-current protection, Surge absorber

Rating

Power voltage

24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS

Power consumption

Normal: 810 mW or less (at 30V. 28 mA max. at 24 V, 34 mA max. at 12 V)
Eco on mode: 700 mW or less (at 30V. 24 mA max. at 24 V, 27 mA max. at 12 V) Eco Full mode: 490 mW or less (at 30V. 17 mA max. at 24 V, 20 mA max. at 12 V)

Environmental resistance

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)*2

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Material

Case

Main unit and cover material: Polycarbonate

Cable

PVC

Weight

Approx. 75 g

Approx. 65 g

Approx. 20 g

*1 Input time is 25 ms (ON)/25 ms (OFF) when the external calibration time is selected.
*2 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less for a unit.
One or two more units connected: -20 to +55 °C -4 to 131 °F; 3 to 10 more units connected: -20 to +50 °C -4 to 122 °F; 11 to 16 more units connected: -20 to +45 °C -4 to 113 °F.
*3 Counted as one output when added to a NU Series communication unit.

Back to top

Model

PS-N11P

PS-N12P

PS-N11CP

PS-N12CP

Image

Type

Cable

M8 connector

Output

PNP

Main unit/Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

I/O

Control outputs

1 output

External input

1 input

None

1 input

Output selection

LIGHT-ON/DARK-ON (switch-selectable)

Timer function

Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, Timer duration selectable: 1 ms to 9999 ms, Maximum error against the setting value: ±10% max.

Control output

PNP open collector 30 V, (without expansion) 100 mA max., (with expansion) 20 mA max,
residual voltage 1.2 V max. (when the output current is 10 mA or less)/2.2 V max. (when the output current is 10 to 100 mA)

Number of interference prevention units

4 for TURBO/SUPER/ULTRA/MEGA (When set to DOUBLE, the number of interference-prevention units will be doubled)

Response time

500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA)

External input

Input time 2 ms (ON)/20 ms (OFF) or more*1

Case size

H 32.6 mm 1.28"× W 9.8 mm 0.39" × L 78.7 mm 3.1"

Unit expansion

Up to 16 units (Up to 17 units including 1 main unit can be connected in total.)

Protection circuit

Reverse polarity protection, Over-current protection, Surge absorber

Rating

Power voltage

24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS

Power consumption

Normal: 860 mW or less (at 30V. 30 mA max. at 24 V, 35 mA max. at 12 V)
Eco on mode (ALL): 750 mW or less (at 30V. 26 mA max. at 24 V, 28 mA max. at 12 V) Eco Full mode: 540 mW or less (at 30V. 19 mA max. at 24 V, 21 mA max. at 12 V)

Environmental resistance

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)*2

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Material

Case

Main unit and cover material: Polycarbonate

Cable

PVC

Weight

Approx. 75 g

Approx. 65 g

Approx. 20 g

*1 Input time is 25 ms (ON)/25 ms (OFF) when the external calibration time is selected.
*2 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less for a unit.
One or two more units connected: -20 to +55 °C -4 to 131 °F; 3 to 10 more units connected: -20 to +50 °C -4 to 122 °F; 11 to 16 more units connected: -20 to +45 °C -4 to 113 °F.

Back to top