Amplifier Separate Type Photoelectric Sensor
PS-N series
Reflective Sensor Head, General-purpose Type, Cylindrical PS-48
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-48*1 | |||
Type | Cylindrical, Reflective | |||
Detecting distance | TURBO | - | ||
FINE | 25 mm 0.98" | |||
Light source | Infrared LED | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH | |||
Weight | Approx. 40 g (including 2-m 6.6' cable) | |||
*1 Models with a (C) come with plug-in connectors. (For other models, use the connector included with the amplifier.) |