Self-contained Miniature Photoelectric Sensor
PR-M/F series
Mini-slim Transmissive M8 Connector Type, 1.2m PR-M51C3PL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PR-M51C3PL*1 | |||
Type | Thrubeam | |||
Output | PNP | |||
Shape | Mini-slim | |||
Cable connection | M8 connector (3 pin) | |||
Detection distance | 1.2 m | |||
Number of control outputs | 1 output | |||
Output operation | Output 1 | - | ||
Output 2 | Light-ON | |||
Response time | Output 1 | - | ||
Output 2 | ON→OFF: 2.7 ms, OFF→ON: 0.5 ms | |||
Sensitivity adjustment | None | |||
Spot diameter | - | |||
Light source | 4 element, point light source, red LED (650 nm) | |||
Mutual interference prevention function | - | |||
Indicator lamp | Output indicator (orange), stable operation indicator (green), thrubeam type transmitter: power supply indicator (green) | |||
Control output | 30 VDC or lower, 50 mA or lower | |||
Protection circuit | Power supply reverse connection protection, output overcurrent protection, | |||
Rating | Power voltage | 10 to 30 VDC, including 10 % ripple (P-P) | ||
Current consumption | Transmitter: 11 mA, Receiver: 16 mA | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529), 4X, 6P, 13 (NEMA250) | ||
Insulation resistance | 20 MΩ or higher (500 VDC) | |||
Ambient light | Incandescent lamp: 5,000 lux or lower, Sunlight: 20,000 lux or lower | |||
Ambient temperature | -25 to +55 °C -13 to 131 °F (No freezing) | |||
Storage temperature | -25 to +75 °C -13 to 167 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Withstand voltage | 1,000 VAC, 50/60 Hz, 1 min | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: SUS316L, indicator cover/lens cover: polysulfone, | |||
Accessories | Instruction Manual | |||
Weight | Approx. 26 g | |||
*1 The M8 connector (3 pin) type has 1 control output. If "D" is at the end of the part number, the sensor is equipped with a Dark-ON output. If "L" is at the end of the part number, the sensor is equipped with a Light-ON output. Example: The PR-M51C3PL has a Light-ON output. |